IESNA:LM-63-2002
[TEST]P1056448
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-11)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DR-S610D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 5, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1310
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
808.1 803.3 798.5 792.8 784.8 772.8 760 744.8 727.2 708
687.9 665.5 641.5 616.7 591.8 565.4 538.2 510.1 482.1 453.3
423.7 394 363.6 333.2 301.9 271.5 239.5 208.2 175.4 145
115.3 86.5 59.3 35.2 13.6 0.8 0
808.1 809.7 804.9 796.1 784 768.8 750.4 729.6 706.4 681.5
654.3 626.3 596.6 567 535 502.9 470.1 436.5 402.8 368.4
334.8 300.3 266.7 232.2 199.4 164.2 132.1 101.7 73.7 47.3
24.8 10.4 4.8 1.6 0 0 0
808.1 804.1 796.1 780.8 761.6 739.2 713.6 685.5 654.3 621.5
586.2 551 513.4 475.7 436.5 398 358.8 319.5 282.7 244.3
207.4 169.8 135.3 103.3 72.9 45.6 22.4 9.6 6.4 4
1.6 0.8 0.8 0.8 0 0 0
808.1 803.3 791.2 772.8 748 720 688.7 653.5 615.1 575
533.4 490.9 447.7 404.4 360.4 318.7 275.5 234.7 195.4 157
122.5 88.9 59.3 32.8 11.2 8.8 6.4 4 2.4 1.6
0.8 0.8 0.8 0.8 0 0 0
808.1 804.9 795.3 774.4 745.6 716 683.1 645.5 603 559
515.8 469.3 426.1 378 333.2 289.1 246.7 205 165 130.5
96.9 65.7 38.4 14.4 9.6 7.2 4.8 2.4 1.6 0.8
0.8 0.8 0 0 0 0 0
